How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AJ: | 5.88 |
| AG: | 4.65 | BD: | 5.88 |
| U: | 0.75 in | T: | 1.25 |
| V: | 1.94 in | I: | 3.77 in |
| AK: | 4.5 | L: | 5.51 in |
| G: | 1.94 | H: | 0.53 in |
| AE2: | 0.56 | AF: | 0.19 |
| LM: | 7.76 | BE: | 0.38 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | LL: | 2.12 in |
| BF: | 0.41 | D: | 2.69 |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.04 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Bore Code: | 20 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

