How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AK: | 4.5 |
| AJ: | 5.88 | AG: | 4.65 |
| P: | 1.88 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| BE: | 0.38 in | LL: | 2.12 in |
| I: | 3.77 in | AE2: | 0.56 |
| V: | 1.94 in | U: | 0.75 in |
| L: | 5.51 in | T: | 1.25 |
| BF: | 0.41 | AA: | 8.88 |
| H: | 0.53 in | G: | 1.94 |
| LM: | 7.76 | AF: | 0.19 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 3.89 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Model Code: | 23YFC |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

