How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AB: | 4.07 |
| P: | 1.88 in | LM: | 7.76 |
| G: | 1.94 | V: | 1.94 in |
| U: | 0.75 in | AG: | 4.65 |
| H: | 0.53 in | D: | 2.69 |
| L: | 5.51 in | BD: | 5.88 |
| BF: | 0.41 | AF: | 0.19 |
| BE: | 0.38 in | AK: | 4.5 |
| AE2: | 0.56 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| T: | 1.25 | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 3.89 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 350 |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

