How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | D: | 2.69 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| G: | 1.94 | LM: | 7.76 |
| P: | 1.88 in | BF: | 0.41 |
| L: | 5.51 in | AB: | 4.07 |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 3.77 in | AF: | 0.19 |
| AE2: | 0.56 | BE: | 0.38 in |
| H: | 0.53 in | T: | 1.25 |
| BD: | 5.88 | V: | 1.94 in |
| LL: | 2.12 in | U: | 0.75 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 3.89 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

