How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.12 in |
| D: | 2.69 | H: | 0.53 in |
| U: | 0.75 in | AE2: | 0.56 |
| L: | 5.51 in | AA: | 8.88 |
| LM: | 7.76 | AK: | 4.5 |
| P: | 1.88 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| I: | 3.77 in | T: | 1.25 |
| AF: | 0.19 | G: | 1.94 |
| AB: | 4.07 | V: | 1.94 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.89 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Ratio Range: | 5:1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

