Grove Gear 23YFC-2-1.250-56C-60-L2
Part #:23YFC-2-1.250-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | V: | 1.94 in |
| D: | 2.69 | AF: | 0.19 |
| G: | 1.94 | AA: | 8.88 |
| H: | 0.53 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| U: | 0.75 in | P: | 1.88 in |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 3.77 in | AG: | 4.65 |
| BE: | 0.38 in | L: | 5.51 in |
| BD: | 5.88 | AE2: | 0.56 |
| LM: | 7.76 | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.674 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

