Grove Gear 23YFC-2-1.250-56C-60-L4
Part #:23YFC-2-1.250-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| I: | 3.77 in | D: | 2.69 |
| AE2: | 0.56 | AF: | 0.19 |
| AB: | 4.07 | BF: | 0.41 |
| BE: | 0.38 in | L: | 5.51 in |
| BD: | 5.88 | G: | 1.94 |
| U: | 0.75 in | H: | 0.53 in |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.25 | P: | 1.88 in |
| AA: | 8.88 | LL: | 2.12 in |
| AG: | 4.65 | V: | 1.94 in |
Technical Specifications
| Bore Code: | 20 | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.674 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

