Grove Gear 23YFC-2-1.250-56C-60-L9
Part #:23YFC-2-1.250-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | I: | 3.77 in |
| AF: | 0.19 | BF: | 0.41 |
| G: | 1.94 | LL: | 2.12 in |
| AA: | 8.88 | AB: | 4.07 |
| AJ: | 5.88 | V: | 1.94 in |
| P: | 1.88 in | LM: | 7.76 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| AK: | 4.5 | D: | 2.69 |
| H: | 0.53 in | L: | 5.51 in |
| U: | 0.75 in | BE: | 0.38 in |
| AG: | 4.65 | AE2: | 0.56 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.674 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Model Code: | 23YFC | Service Factor: | 1 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

