How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| P: | 1.88 in | I: | 3.77 in |
| T: | 1.25 | LL: | 2.12 in |
| AK: | 4.5 | AB: | 4.07 |
| AF: | 0.19 | AJ: | 5.88 |
| AE2: | 0.56 | V: | 1.94 in |
| H: | 0.53 in | LM: | 7.76 |
| AG: | 4.65 | AA: | 8.88 |
| D: | 2.69 | G: | 1.94 |
| U: | 0.75 in | BF: | 0.41 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 3.47 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

