How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| LM: | 7.76 | AB: | 4.07 |
| I: | 3.77 in | T: | 1.25 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| D: | 2.69 | BE: | 0.38 in |
| AA: | 8.88 | P: | 1.88 in |
| U: | 0.75 in | H: | 0.53 in |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 4.65 | AE2: | 0.56 |
| BF: | 0.41 | V: | 1.94 in |
| AF: | 0.19 | L: | 5.51 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 3.47 | Series Code: | OE |
| Assembly: | YFC-2 | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

