How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.75 in |
| AE2: | 0.56 | D: | 2.69 |
| AA: | 8.88 | LL: | 2.12 in |
| BF: | 0.41 | L: | 5.51 in |
| BE: | 0.38 in | V: | 1.94 in |
| BD: | 5.88 | LM: | 7.76 |
| H: | 0.53 in | AB: | 4.07 |
| P: | 1.88 in | AG: | 4.65 |
| I: | 3.77 in | T: | 1.25 |
| AF: | 0.19 | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.47 | Motor Frame Size: | 56C |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

