How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BE: | 0.38 in |
| AB: | 4.07 | H: | 0.53 in |
| U: | 0.75 in | L: | 5.51 in |
| AG: | 4.65 | AF: | 0.19 |
| V: | 1.94 in | AK: | 4.5 |
| T: | 1.25 | AJ: | 5.88 |
| BD: | 5.88 | LL: | 2.12 in |
| G: | 1.94 | D: | 2.69 |
| AE2: | 0.56 | BF: | 0.41 |
| AA: | 8.88 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 0.455 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Output RPM: | 21.9 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

