How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BF: | 0.41 |
| AB: | 4.07 | G: | 1.94 |
| P: | 1.88 in | BE: | 0.38 in |
| LM: | 7.76 | L: | 5.51 in |
| AK: | 4.5 | T: | 1.25 |
| H: | 0.53 in | AG: | 4.65 |
| AA: | 8.88 | AE2: | 0.56 |
| I: | 3.77 in | V: | 1.94 in |
| U: | 0.75 in | D: | 2.69 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AF: | 0.19 |
Technical Specifications
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.455 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Assembly: | YFC-2 | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 80:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

