Grove Gear 23YFC-2-1.438-140TC-10-L1
Part #:23YFC-2-1.438-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AF: | 0.19 |
| I: | 3.77 in | LM: | 7.76 |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| H: | 0.53 in | LL: | 2.12 in |
| AB: | 4.07 | T: | 1.438 |
| G: | 1.94 | AK: | 4.5 |
| AG: | 4.65 | U: | 0.75 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | D: | 2.69 |
| AE2: | 0.56 | P: | 1.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

