Grove Gear 23YFC-2-1.438-140TC-10-L3
Part #:23YFC-2-1.438-140TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.56 |
| BF: | 0.41 | LL: | 2.12 in |
| V: | 1.94 in | D: | 2.69 |
| I: | 3.77 in | LM: | 7.76 |
| BD: | 5.88 | P: | 1.88 in |
| U: | 0.75 in | AF: | 0.19 |
| T: | 1.438 | AB: | 4.07 |
| L: | 5.51 in | AJ: | 5.88 |
| AA: | 8.88 | G: | 1.94 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 10:1 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 3.08 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

