Grove Gear 23YFC-2-1.438-140TC-10-L4
Part #:23YFC-2-1.438-140TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BE: | 0.38 in |
| I: | 3.77 in | AK: | 4.5 |
| AG: | 4.65 | AE2: | 0.56 |
| D: | 2.69 | AB: | 4.07 |
| AF: | 0.19 | H: | 0.53 in |
| P: | 1.88 in | AJ: | 5.88 |
| AA: | 8.88 | BF: | 0.41 |
| BD: | 5.88 | U: | 0.75 in |
| LM: | 7.76 | LL: | 2.12 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | V: | 1.94 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.08 |
| Input RPM: | 1,750 | Series Code: | OE |
| Motor Frame Size: | 140TC | Ratio: | 10:1 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

