Grove Gear 23YFC-2-1.438-140TC-10-L9
Part #:23YFC-2-1.438-140TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 5.88 |
| G: | 1.94 | BE: | 0.38 in |
| H: | 0.53 in | LL: | 2.12 in |
| AJ: | 5.88 | LM: | 7.76 |
| T: | 1.438 | AB: | 4.07 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AA: | 8.88 |
| AG: | 4.65 | AK: | 4.5 |
| BF: | 0.41 | D: | 2.69 |
| AF: | 0.19 | L: | 5.51 in |
| AE2: | 0.56 | U: | 0.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.08 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 175 | Model Code: | 23YFC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

