How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.94 in |
| LM: | 7.76 | G: | 1.94 |
| BF: | 0.41 | BE: | 0.38 in |
| AB: | 4.07 | LL: | 2.12 in |
| AJ: | 5.88 | L: | 5.51 in |
| AF: | 0.19 | AK: | 4.5 |
| AG: | 4.65 | D: | 2.69 |
| H: | 0.53 in | P: | 1.88 in |
| AE2: | 0.56 | U: | 0.75 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | T: | 1.438 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Bore Code: | 23 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Ratio: | 100:1 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.307 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

