Grove Gear 23YFC-2-1.438-140TC-15-L1
Part #:23YFC-2-1.438-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LL: | 2.12 in |
| BF: | 0.41 | AE2: | 0.56 |
| AK: | 4.5 | I: | 3.77 in |
| AB: | 4.07 | V: | 1.94 in |
| U: | 0.75 in | LM: | 7.76 |
| L: | 5.51 in | AG: | 4.65 |
| H: | 0.53 in | T: | 1.438 |
| G: | 1.94 | AA: | 8.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | P: | 1.88 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
Technical Specifications
| Output RPM: | 117 | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.3 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

