Grove Gear 23YFC-2-1.438-140TC-15-L4
Part #:23YFC-2-1.438-140TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BE: | 0.38 in |
| AG: | 4.65 | BF: | 0.41 |
| L: | 5.51 in | AB: | 4.07 |
| LM: | 7.76 | AF: | 0.19 |
| AE2: | 0.56 | P: | 1.88 in |
| AJ: | 5.88 | H: | 0.53 in |
| U: | 0.75 in | G: | 1.94 |
| AA: | 8.88 | D: | 2.69 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AK: | 4.5 | I: | 3.77 in |
| V: | 1.94 in | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.3 | Output RPM: | 117 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

