Grove Gear 23YFC-2-1.438-140TC-15-L9
Part #:23YFC-2-1.438-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | D: | 2.69 |
| LM: | 7.76 | AB: | 4.07 |
| T: | 1.438 | H: | 0.53 in |
| AE2: | 0.56 | BF: | 0.41 |
| LL: | 2.12 in | V: | 1.94 in |
| BE: | 0.38 in | P: | 1.88 in |
| AA: | 8.88 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| U: | 0.75 in | G: | 1.94 |
| AK: | 4.5 | AJ: | 5.88 |
| AF: | 0.19 | I: | 3.77 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Output RPM: | 117 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 2.3 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

