Grove Gear 23YFC-2-1.438-140TC-20
Part #:23YFC-2-1.438-140TC-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| AB: | 4.07 | AF: | 0.19 |
| BF: | 0.41 | LL: | 2.12 in |
| AG: | 4.65 | BD: | 5.88 |
| V: | 1.94 in | P: | 1.88 in |
| L: | 5.51 in | D: | 2.69 |
| H: | 0.53 in | G: | 1.94 |
| AK: | 4.5 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| LM: | 7.76 | I: | 3.77 in |
| AE2: | 0.56 | T: | 1.438 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 87.5 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.83 | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

