Grove Gear 23YFC-2-1.438-140TC-20-L2
Part #:23YFC-2-1.438-140TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| AF: | 0.19 | T: | 1.438 |
| V: | 1.94 in | LL: | 2.12 in |
| U: | 0.75 in | AE2: | 0.56 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | AG: | 4.65 |
| D: | 2.69 | BF: | 0.41 |
| H: | 0.53 in | G: | 1.94 |
| AK: | 4.5 | AA: | 8.88 |
| I: | 3.77 in | AJ: | 5.88 |
| LM: | 7.76 | P: | 1.88 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Bore Code: | 23 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.83 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

