Grove Gear 23YFC-2-1.438-140TC-20-L3
Part #:23YFC-2-1.438-140TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | LM: | 7.76 |
| U: | 0.75 in | LL: | 2.12 in |
| AF: | 0.19 | AB: | 4.07 |
| BF: | 0.41 | D: | 2.69 |
| H: | 0.53 in | T: | 1.438 |
| AJ: | 5.88 | I: | 3.77 in |
| BD: | 5.88 | AG: | 4.65 |
| AE2: | 0.56 | V: | 1.94 in |
| AA: | 8.88 | AK: | 4.5 |
| BE: | 0.38 in | L: | 5.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Motor Frame Size: | 140TC |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.83 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Assembly: | YFC-2 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

