Grove Gear 23YFC-2-1.438-140TC-25
Part #:23YFC-2-1.438-140TC-25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BF: | 0.41 |
| U: | 0.75 in | BD: | 5.88 |
| AG: | 4.65 | L: | 5.51 in |
| P: | 1.88 in | H: | 0.53 in |
| I: | 3.77 in | G: | 1.94 |
| AB: | 4.07 | LL: | 2.12 in |
| LM: | 7.76 | V: | 1.94 in |
| BE: | 0.38 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.56 | T: | 1.438 |
Technical Specifications
| Series Code: | OE | Ratio: | 25:1 |
| Bore Code: | 23 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.51 | Ratio Range: | 25:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Model Code: | 23YFC | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

