Grove Gear 23YFC-2-1.438-140TC-25-L1
Part #:23YFC-2-1.438-140TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| D: | 2.69 | P: | 1.88 in |
| V: | 1.94 in | BF: | 0.41 |
| AF: | 0.19 | T: | 1.438 |
| LM: | 7.76 | I: | 3.77 in |
| BD: | 5.88 | LL: | 2.12 in |
| G: | 1.94 | AJ: | 5.88 |
| U: | 0.75 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| AA: | 8.88 | AG: | 4.65 |
| AB: | 4.07 | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.51 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Output RPM: | 70 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Bore Code: | 23 | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

