Grove Gear 23YFC-2-1.438-140TC-25-L2
Part #:23YFC-2-1.438-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.19 |
| L: | 5.51 in | H: | 0.53 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AK: | 4.5 |
| AG: | 4.65 | D: | 2.69 |
| LM: | 7.76 | G: | 1.94 |
| P: | 1.88 in | AB: | 4.07 |
| BF: | 0.41 | I: | 3.77 in |
| AJ: | 5.88 | BD: | 5.88 |
| AA: | 8.88 | U: | 0.75 in |
| T: | 1.438 | AE2: | 0.56 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.51 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

