Grove Gear 23YFC-2-1.438-140TC-25-L3
Part #:23YFC-2-1.438-140TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AE2: | 0.56 |
| LM: | 7.76 | G: | 1.94 |
| LL: | 2.12 in | AB: | 4.07 |
| U: | 0.75 in | BD: | 5.88 |
| L: | 5.51 in | AJ: | 5.88 |
| D: | 2.69 | I: | 3.77 in |
| H: | 0.53 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| BF: | 0.41 | T: | 1.438 |
| BE: | 0.38 in | P: | 1.88 in |
| AF: | 0.19 | AA: | 8.88 |
Technical Specifications
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Model Code: | 23YFC |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 1.51 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

