Grove Gear 23YFC-2-1.438-140TC-30
Part #:23YFC-2-1.438-140TC-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | H: | 0.53 in |
| AE2: | 0.56 | BF: | 0.41 |
| AJ: | 5.88 | AG: | 4.65 |
| LM: | 7.76 | L: | 5.51 in |
| AF: | 0.19 | P: | 1.88 in |
| T: | 1.438 | G: | 1.94 |
| D: | 2.69 | BE: | 0.38 in |
| BD: | 5.88 | U: | 0.75 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AK: | 4.5 | AB: | 4.07 |
| AA: | 8.88 | V: | 1.94 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 30:1 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.32 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Output RPM: | 58.3 | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

