Grove Gear 23YFC-2-1.438-140TC-30-L1
Part #:23YFC-2-1.438-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BE: | 0.38 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | AE2: | 0.56 |
| P: | 1.88 in | LM: | 7.76 |
| AG: | 4.65 | V: | 1.94 in |
| LL: | 2.12 in | BF: | 0.41 |
| AA: | 8.88 | I: | 3.77 in |
| H: | 0.53 in | AJ: | 5.88 |
| T: | 1.438 | U: | 0.75 in |
| L: | 5.51 in | BD: | 5.88 |
| AK: | 4.5 | G: | 1.94 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.32 | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Model Code: | 23YFC |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140TC | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

