Grove Gear 23YFC-2-1.438-140TC-30-L3
Part #:23YFC-2-1.438-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| BD: | 5.88 | LL: | 2.12 in |
| D: | 2.69 | AA: | 8.88 |
| LM: | 7.76 | G: | 1.94 |
| AB: | 4.07 | AE2: | 0.56 |
| V: | 1.94 in | T: | 1.438 |
| BE: | 0.38 in | I: | 3.77 in |
| H: | 0.53 in | AG: | 4.65 |
| AK: | 4.5 | P: | 1.88 in |
| BF: | 0.41 | U: | 0.75 in |
| AJ: | 5.88 | AF: | 0.19 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.32 | Output RPM: | 58.3 |
| Center Distance (in): | 2.375 | Model Code: | 23YFC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 30:1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Series Code: | OE | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

