How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | LM: | 7.76 |
| H: | 0.53 in | BE: | 0.38 in |
| AE2: | 0.56 | T: | 1.438 |
| AK: | 4.5 | P: | 1.88 in |
| U: | 0.75 in | BD: | 5.88 |
| AA: | 8.88 | AB: | 4.07 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AJ: | 5.88 |
| G: | 1.94 | BF: | 0.41 |
| LL: | 2.12 in | D: | 2.69 |
| V: | 1.94 in | AF: | 0.19 |
Technical Specifications
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.04 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Ratio Range: | 40:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

