How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | AF: | 0.19 |
| P: | 1.88 in | LL: | 2.12 in |
| AE2: | 0.56 | L: | 5.51 in |
| AA: | 8.88 | I: | 3.77 in |
| LM: | 7.76 | AK: | 4.5 |
| U: | 0.75 in | BF: | 0.41 |
| AG: | 4.65 | AB: | 4.07 |
| D: | 2.69 | H: | 0.53 in |
| G: | 1.94 | BD: | 5.88 |
| T: | 1.438 | V: | 1.94 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Model Code: | 23YFC | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.04 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

