How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LL: | 2.12 in |
| BF: | 0.41 | L: | 5.51 in |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 8.88 | D: | 2.69 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | V: | 1.94 in |
| P: | 1.88 in | T: | 1.438 |
| AB: | 4.07 | G: | 1.94 |
| LM: | 7.76 | H: | 0.53 in |
| AG: | 4.65 | AE2: | 0.56 |
| BE: | 0.38 in | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.04 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output RPM: | 43.8 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

