How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| P: | 1.88 in | AG: | 4.65 |
| H: | 0.53 in | AK: | 4.5 |
| I: | 3.77 in | BF: | 0.41 |
| AE2: | 0.56 | AA: | 8.88 |
| AF: | 0.19 | BD: | 5.88 |
| V: | 1.94 in | D: | 2.69 |
| AJ: | 5.88 | U: | 0.75 in |
| T: | 1.438 | G: | 1.94 |
| LM: | 7.76 | BE: | 0.38 in |
| LL: | 2.12 in | L: | 5.51 in |
Technical Specifications
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.04 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Bore Code: | 23 |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Ratio Range: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

