How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | L: | 5.51 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| T: | 1.438 | G: | 1.94 |
| P: | 1.88 in | AK: | 4.5 |
| AB: | 4.07 | LL: | 2.12 in |
| BD: | 5.88 | D: | 2.69 |
| LM: | 7.76 | AG: | 4.65 |
| U: | 0.75 in | AE2: | 0.56 |
| AF: | 0.19 | V: | 1.94 in |
Technical Specifications
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.04 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

