Grove Gear 23YFC-2-1.438-140TC-5-L1
Part #:23YFC-2-1.438-140TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| BF: | 0.41 | L: | 5.51 in |
| P: | 1.88 in | LL: | 2.12 in |
| BD: | 5.88 | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | D: | 2.69 |
| V: | 1.94 in | G: | 1.94 |
| AG: | 4.65 | AF: | 0.19 |
| AE2: | 0.56 | LM: | 7.76 |
| AB: | 4.07 | AA: | 8.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 3.89 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output RPM: | 350 | Bore Code: | 23 |
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

