Grove Gear 23YFC-2-1.438-140TC-5-L2
Part #:23YFC-2-1.438-140TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | P: | 1.88 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AG: | 4.65 |
| G: | 1.94 | AF: | 0.19 |
| BE: | 0.38 in | L: | 5.51 in |
| H: | 0.53 in | U: | 0.75 in |
| T: | 1.438 | D: | 2.69 |
| AB: | 4.07 | LM: | 7.76 |
| AA: | 8.88 | V: | 1.94 in |
| AE2: | 0.56 | LL: | 2.12 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 5:1 | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.89 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

