Grove Gear 23YFC-2-1.438-140TC-5-L4
Part #:23YFC-2-1.438-140TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AB: | 4.07 |
| P: | 1.88 in | LM: | 7.76 |
| L: | 5.51 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | T: | 1.438 |
| AG: | 4.65 | H: | 0.53 in |
| AA: | 8.88 | AK: | 4.5 |
| BD: | 5.88 | AJ: | 5.88 |
| LL: | 2.12 in | U: | 0.75 in |
| AF: | 0.19 | AE2: | 0.56 |
| I: | 3.77 in | BF: | 0.41 |
| D: | 2.69 | G: | 1.94 |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 3.89 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

