Grove Gear 23YFC-2-1.438-140TC-5-L9
Part #:23YFC-2-1.438-140TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| LL: | 2.12 in | AJ: | 5.88 |
| P: | 1.88 in | BD: | 5.88 |
| U: | 0.75 in | AB: | 4.07 |
| D: | 2.69 | AA: | 8.88 |
| AK: | 4.5 | LM: | 7.76 |
| AF: | 0.19 | T: | 1.438 |
| V: | 1.94 in | BF: | 0.41 |
| L: | 5.51 in | H: | 0.53 in |
| G: | 1.94 | BE: | 0.38 in |
| AG: | 4.65 | I: | 3.77 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output RPM: | 350 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 3.89 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Model Code: | 23YFC |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

