Grove Gear 23YFC-2-1.438-140TC-50-L1
Part #:23YFC-2-1.438-140TC-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 5.51 in |
| AB: | 4.07 | AK: | 4.5 |
| AG: | 4.65 | AA: | 8.88 |
| P: | 1.88 in | H: | 0.53 in |
| BF: | 0.41 | T: | 1.438 |
| BD: | 5.88 | V: | 1.94 in |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | LM: | 7.76 |
| I: | 3.77 in | U: | 0.75 in |
| G: | 1.94 | AJ: | 5.88 |
| D: | 2.69 | AF: | 0.19 |
Technical Specifications
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 50:1 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 35 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.847 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 23 | Ratio: | 50:1 |
| Model Code: | 23YFC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

