Grove Gear 23YFC-2-1.438-140TC-50-L4
Part #:23YFC-2-1.438-140TC-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | T: | 1.438 |
| V: | 1.94 in | AF: | 0.19 |
| BE: | 0.38 in | U: | 0.75 in |
| AA: | 8.88 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| AJ: | 5.88 | D: | 2.69 |
| AK: | 4.5 | LM: | 7.76 |
| LL: | 2.12 in | AG: | 4.65 |
| AE2: | 0.56 | G: | 1.94 |
| BF: | 0.41 | AB: | 4.07 |
| L: | 5.51 in | P: | 1.88 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 0.847 | Bore Code: | 23 |
| Gear Type: | Worm | Model Code: | 23YFC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Ratio: | 50:1 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

