Grove Gear 23YFC-2-1.438-140TC-50-L9
Part #:23YFC-2-1.438-140TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.56 |
| LM: | 7.76 | H: | 0.53 in |
| AK: | 4.5 | P: | 1.88 in |
| BE: | 0.38 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| BF: | 0.41 | D: | 2.69 |
| LL: | 2.12 in | AB: | 4.07 |
| AA: | 8.88 | AF: | 0.19 |
| T: | 1.438 | AJ: | 5.88 |
| V: | 1.94 in | G: | 1.94 |
| L: | 5.51 in | U: | 0.75 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.847 |
| Output RPM: | 35 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YFC | Bore Code: | 23 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

