Grove Gear 23YFC-2-1.438-140TC-60
Part #:23YFC-2-1.438-140TC-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| AE2: | 0.56 | AA: | 8.88 |
| AG: | 4.65 | L: | 5.51 in |
| AB: | 4.07 | BE: | 0.38 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | LL: | 2.12 in |
| AK: | 4.5 | LM: | 7.76 |
| U: | 0.75 in | T: | 1.438 |
| I: | 3.77 in | V: | 1.94 in |
| P: | 1.88 in | BF: | 0.41 |
| G: | 1.94 | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 60:1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

