Grove Gear 23YFC-2-1.438-140TC-60-L3
Part #:23YFC-2-1.438-140TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | U: | 0.75 in |
| AJ: | 5.88 | I: | 3.77 in |
| AK: | 4.5 | BF: | 0.41 |
| P: | 1.88 in | G: | 1.94 |
| L: | 5.51 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AF: | 0.19 | LL: | 2.12 in |
| V: | 1.94 in | AB: | 4.07 |
| AA: | 8.88 | AE2: | 0.56 |
| LM: | 7.76 | H: | 0.53 in |
| D: | 2.69 | AG: | 4.65 |
Technical Specifications
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.674 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

