Grove Gear 23YFC-2-1.438-140TC-60-L9
Part #:23YFC-2-1.438-140TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AE2: | 0.56 |
| T: | 1.438 | D: | 2.69 |
| I: | 3.77 in | AG: | 4.65 |
| AJ: | 5.88 | L: | 5.51 in |
| AK: | 4.5 | LM: | 7.76 |
| H: | 0.53 in | AA: | 8.88 |
| BD: | 5.88 | AF: | 0.19 |
| BF: | 0.41 | V: | 1.94 in |
| AB: | 4.07 | U: | 0.75 in |
| P: | 1.88 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Bore Code: | 23 | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 60:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 0.674 | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

