How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | G: | 1.94 |
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | H: | 0.53 in |
| BF: | 0.41 | D: | 2.69 |
| AK: | 4.5 | AJ: | 5.88 |
| LL: | 2.12 in | AA: | 8.88 |
| LM: | 7.76 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | T: | 1.438 |
| L: | 5.51 in | AB: | 4.07 |
| P: | 1.88 in | U: | 0.75 in |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Bore Code: | 23 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 233 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.47 |
| Assembly: | YFC-2 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YFC |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

