How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AB: | 4.07 |
| P: | 1.88 in | H: | 0.53 in |
| AF: | 0.19 | AA: | 8.88 |
| BF: | 0.41 | U: | 0.75 in |
| BE: | 0.38 in | V: | 1.94 in |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 2.12 in | G: | 1.94 |
| I: | 3.77 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| LM: | 7.76 | AJ: | 5.88 |
| L: | 5.51 in | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Model Code: | 23YFC |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 0.455 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

