Grove Gear 23YFC-2-1.438-180TC-10-L1
Part #:23YFC-2-1.438-180TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| BD: | 9 | T: | 1.438 |
| BF: | 0.53 | AA: | 8.88 |
| LL: | 2.12 in | AK: | 8.5 |
| AG: | 4.65 | U: | 0.75 in |
| BE1: | 0.5 in | AB: | 4.07 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | AJ: | 7.25 |
| P: | 1.88 in | L1: | 8.76 in |
| I: | 3.77 in | AF: | 0.19 |
| D: | 2.69 | V: | 1.94 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.08 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 175 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Model Code: | 23YFC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

