Grove Gear 23YFC-2-1.438-180TC-10-L3
Part #:23YFC-2-1.438-180TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 2.12 in |
| U: | 0.75 in | AE2: | 0.56 |
| I: | 3.77 in | AB: | 4.07 |
| H: | 0.53 in | AG: | 4.65 |
| BD: | 9 | P: | 1.88 in |
| BF: | 0.53 | L1: | 8.76 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 8.88 | T: | 1.438 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| G: | 1.94 | AF: | 0.19 |
| V: | 1.94 in | L: | 5.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Output RPM: | 175 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 3.08 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

